W-SPL 3X8 11/16
Part of the Watts Spools Series
Ordering Code: 0107108
UPC: 098268259858
Lead Free: YES
3 X 8 11/16 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259858 |
Lead Free | YES |
Part Number | 0107108 |
Series | Watts Spools |
Valve Size | 3 IN |