W-SPL 3X8 1/16
Part of the Watts Spools Series
Ordering Code: 0107107
UPC: 098268259841
Lead Free: YES
3 X 8 1/16 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259841 |
Lead Free | YES |
Part Number | 0107107 |
Series | Watts Spools |
Valve Size | 3 IN |