W-SPL 4X10 1/4
Part of the Watts Spools Series
Ordering Code: 0107018
UPC: 098268258967
Lead Free: YES
4 X 10 1/4 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268258967 |
Lead Free | YES |
Part Number | 0107018 |
Series | Watts Spools |
Valve Size | 4 IN |