W-SPL 4X13 9/16
Part of the Watts Spools Series
Ordering Code: 0107110
UPC: 098268259872
Lead Free: YES
4 X 13 9/16 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259872 |
Lead Free | YES |
Part Number | 0107110 |
Series | Watts Spools |
Valve Size | 4 IN |