W-SPL 4X5 3/8
Part of the Watts Spools Series
Ordering Code: 0107010
UPC: 098268258882
Lead Free: YES
4 X 5 3/8 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268258882 |
Lead Free | YES |
Part Number | 0107010 |
Series | Watts Spools |
Valve Size | 4 IN |