W-SPL 4X9 7/8
Discontinued
Part of the Watts Spools Series
Ordering Code: 0107017
UPC: 098268258950
Lead Free: YES
4 X 9 7/8 In Make Up Spool, Flange X Flange
This 4 x 9 7/8 in make up spool, flange x flange, is used when retrofitting a backflow preventer into an installation where an existing backflow preventer is being replaced. the Watts spools feature lead free* construction to comply with lead free* installation requirements.
Features
- Used when retrofitting a backflow preventer
- Spools feature Lead Free* construction
- Used in piping applications where there is a need for additional fitting lay length
- Available in Stainless Steel or Epoxy coated Carbon Steel
- this 4 x 9 7/8 in make up spool, flange x flange, is used when retrofitting a backflow preventer into an installation where an existing backflow preventer is being replaced. the watts spools feature lead free* construction to comply with lead free* installation requirements.
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Watts |
| EAN | 098268258950 |
| Lead Free | YES |
| Part Number | 0107017 |
| Series | Watts Spools |
| Valve Size | 4 IN |