W-SPL 6X10 1/4
Part of the Watts Spools Series
Ordering Code: 0107026
UPC: 098268259049
Lead Free: YES
6 X 10 1/4 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259049 |
Lead Free | YES |
Part Number | 0107026 |
Series | Watts Spools |
Valve Size | 6 IN |