W-SPL 6X11
Part of the Watts Spools Series
Ordering Code: 0107027
UPC: 098268259087
Lead Free: YES
6 X 11 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259087 |
Lead Free | YES |
Part Number | 0107027 |
Series | Watts Spools |
Valve Size | 6 IN |