W-SPL 6X16 7/8
Part of the Watts Spools Series
Ordering Code: 0107035
UPC: 098268259162
Lead Free: YES
6 X 16 7/8 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259162 |
Lead Free | YES |
Part Number | 0107035 |
Series | Watts Spools |
Valve Size | 6 IN |