W-SPL 6X5 1/8
Part of the Watts Spools Series
Ordering Code: 0107023
UPC: 098268259018
Lead Free: YES
6 X 5 1/8 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259018 |
Lead Free | YES |
Part Number | 0107023 |
Series | Watts Spools |
Valve Size | 6 IN |