W-SPL 6X8 3/8
Part of the Watts Spools Series
Ordering Code: 0107024
UPC: 098268259025
Lead Free: YES
6 X 8 3/8 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259025 |
Lead Free | YES |
Part Number | 0107024 |
Series | Watts Spools |
Valve Size | 6 IN |