W-SPL 6X9 11/16
Part of the Watts Spools Series
Ordering Code: 0107025
UPC: 098268259032
Lead Free: YES
6 X 9 11/16 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259032 |
Lead Free | YES |
Part Number | 0107025 |
Series | Watts Spools |
Valve Size | 6 IN |