W-SPL 8X16 1/2
Part of the Watts Spools Series
Ordering Code: 0107039
UPC: 098268259209
Lead Free: YES
8 X 16 1/2 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259209 |
Lead Free | YES |
Part Number | 0107039 |
Series | Watts Spools |
Valve Size | 8 IN |