W-SPL 8X18 3/8
Part of the Watts Spools Series
Ordering Code: 0107041
UPC: 098268259223
Lead Free: YES
8 X 18 3/8 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259223 |
Lead Free | YES |
Part Number | 0107041 |
Series | Watts Spools |
Valve Size | 8 IN |