W-SPL 8X22 3/8
Part of the Watts Spools Series
Ordering Code: 0107044
UPC: 098268259254
Lead Free: YES
8 X 22 3/8 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259254 |
Lead Free | YES |
Part Number | 0107044 |
Series | Watts Spools |
Valve Size | 8 IN |