SR 709DCDA-OSY-CFM 6
Discontinued
Part of the 709DCDA Series
Ordering Code: 0385758
UPC: 098268792911
Lead Free: NO
6 In Cast Iron Double Check Detector Assembly Backflow Preventer, OSY Shutoffs, Silicon Rubber Check Discs, Cubic Feet Meter, ArmorTek Coating
This 6 IN double check detector backflow preventer assembly prevents backflow of non-health hazard fire protection system substances from being pumped or siphoned into the potable water supply. It incorporates a cubic foot meter to detect ground leaks and unauthorized illegal taps, greatly reducing annual water expenses. It consists of a fused epoxy coated cast iron body with outside stem and yoke shutoffs, and silicone rubber check components. Its modular check design facilitate simple and easy installation and maintenance. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. Maximum working pressure is 175 psi (12.06 bar).
Features
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- Cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Modular check assemblies
- Detector bypass
- Outside stem and yoke shutoffs
| Specifications | |
|---|---|
| ArmorTek Technology | Yes |
| Backflow Preventer Type | Double Check Detector Assembly |
| Body Finish | Epoxy Coated Using ArmorTek Technology |
| Body Material | Cast Iron |
| Body Pattern | Inline |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | Yes |
| Bypass Size | 3/4 IN |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 098268792911 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 6 IN |
| Inlet Connection Size-Metric | 150 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | CFM |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 6 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0385758 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Bronze |
| Series | 709DCDA |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | ArmorTek |