757-DCDA BFGXPIV-CFM 6
Part of the 757DCDA Series
Ordering Code: 0112084
UPC: 098268568653
Lead Free: No
6 IN SS Double Check Detector Assembly Backflow Preventer, UL/FM Butterfly Valve Shutoffs x Post Indicator Valve, Cubic Feet Meter
This 6 IN lead free stainless steel double check detector backflow preventer assembly with grooved butterfly valves, post indicator valve and a cubic feet per minute meter measures water flow to detect ground leaks and unauthorized taps. Primarily used on fire line sprinkler systems at referenced cross-connections identified as non-health hazard continuous pressure applications, it prevents the backflow of fire protection substances into the potable water supply and protects against backsiphonage and backpressure. The easy maintenance assembly consists of positive seated thermoplastic independently operating torsion spring check modules, UL/FM grooved gear operated butterfly gate valves with tamper switch and top mounted test cocks. The temperature range is 33 to 140 degrees F (0.5 to 60 degrees C). The maximum working pressure is 175 psi (12.1 bar).
Features
- 5/8 x 3/4 IN bronze meter
- Light weight lead free stainless steel body for long term corrosion protection
- Short lay length for retrofits
- Patented torsion spring design
| Specifications | |
|---|---|
| ArmorTek Technology | No | 
| Backflow Preventer Type | Double Check Detector Assembly | 
| Body Finish | Stainless Steel | 
| Body Material | Stainless Steel | 
| Body Pattern | Straight | 
| Brand | Watts | 
| Buy American Act Compliant | NO | 
| Bypass | Yes | 
| Cap And Tether | No | 
| EAN | 098268568653 | 
| Elbow Fitting | No | 
| Hazard Protection Level | Non Health Hazard | 
| Hot And Harsh Water | No | 
| Hydrant Connection | No | 
| Inlet Connection Size | 6 IN | 
| Inlet Connection Size-Metric | 152.4 MM | 
| Inlet Connection Type | Grooved Joint | 
| Inlet Shutoff Valve Type | Gear Operated Butterfly Valve | 
| Inlet Thread Type | Does Not Apply To Product | 
| Lead Free | No | 
| Maximum Temperature-Fahrenheit | 140 | 
| Maximum Working Pressure-BAR | 12.10 | 
| Maximum Working Pressure-PSI | 175 | 
| Meter Type | CFM | 
| Minimum Temperature - Celsius | 1.00 | 
| Minimum Temperature-Fahrenheit | 33 | 
| Outlet Connection Size | 6 IN | 
| Outlet Connection Type | Flanged Joint | 
| Outlet Shutoff Valve Type | Post Indicator Valve | 
| Outlet Thread Type | Does Not Apply To Product | 
| Part Number | 0112084 | 
| Polymer Coating | No | 
| Pressure Operation | Continuous | 
| Protection Type | Backpressure and Backsiphonage | 
| Seat Material | Engineered Plastic | 
| Series | 757DCDA | 
| Strainer | No | 
| Technologies | Does Not Apply To Product | 
| Tradename | None |