858DCDA-OSY-LM 3
The 3 inch double check detector backflow preventer assembly is used primarily on fire sprinkler and standpipe systems requiring detection of unauthorized water use and prevents the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. This assembly consists of an epoxy coated cast iron body with flanged end connections, two in-line independent poppet-type check valves, replaceable bronze check seats, UL listed outside stem and yoke resilient seated gate valves, and 4 test cocks. The maximum working pressure is 175 psi (12.1 bar).
Features
- Ductile iron body for superior strength
- Fusion epoxy coated
- Top entry to check valves
- Short lay length for minimum installation size
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Double Check Detector Assembly |
| Body Finish | Epoxy Coated |
| Body Material | Cast Iron |
| Body Pattern | Straight |
| Brand | FEBCO |
| Buy American Act Compliant | YES |
| Bypass | Yes |
| Bypass Size | 1/2 IN |
| Cap And Tether | No |
| EAN | 643925025170 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 75 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 12.00 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Part Number | 0710251 |
| Polymer Coating | Yes |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Series | 858 |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |