LF757DCDA-BFG-CFM 3
Part of the LF757DCDA Series
Ordering Code: 0122730
UPC: 098268644371
Lead Free: Yes
3 IN Lead Free Double Check Detector Backflow Preventer Assembly, UL/FM Butterfly Valve Shutoffs, Cubic Feet Meter
This 3 inch lead free double check detector backflow preventer assembly prevents the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. Its compact housing consists of two independently operating tri-link check valves, two shutoff valves, four test cocks, and UL/FM grooved gear operated butterfly valves with tamper switch. It features a stainless steel housing and sleeve and is 70 percent lighter than traditional designs. It is designed for non-health hazard applications and may be installed under continuous pressure service to protect against both backpressure and backsiphonage. It is used primarily on fire sprinkler lines when it is necessary to monitor unauthorized use of water. The maximum working pressure is 175 psi (12.06 bar).
Features
- Stainless steel for corrosion resistance
- Cubic feet per minute meter
- Grooved end connections
- Gear operated butterfly shutoffs with tamper switches
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Double Check Detector Assembly |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | N-Pattern |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | Yes |
| Cap And Tether | No |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 76.2 MM |
| Inlet Connection Type | Grooved Joint |
| Inlet Shutoff Valve Type | Gear Operated Butterfly Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | CFM |
| Minimum Temperature - Celsius | 1.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Grooved Joint |
| Outlet Shutoff Valve Type | Gear Operated Butterfly Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0122730 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Engineered Plastic |
| Series | LF757DCDA |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |
| UPC | 098268644371 |