LF876VDCDA-DOSY-CFM 3
This 3 inch lead free MasterSeries(R) configurable design double check detector backflow preventer assembly prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It is designed to be installed on fire protection systems to provide indications of system leakage or unauthorized water use. It has the capability of N and V configurations that reduce the installation footprint and reduce installation costs. This assembly consists of epoxy coated ductile iron body, two in-line independent check valves, replaceable check seats, ball valve test cocks, cubic feet per minute metered bypass, and domestic outside stem and yoke resilient seated gate valves. The maximum working pressure is 175 psi (12.06 bar). The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- Ductile iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Configurable N-Pattern design
- Detector bypass assembly with CFM meter
- Lead free construction
Specifications | |
---|---|
ArmorTek Technology | Yes |
Backflow Preventer Type | Double Check Detector Assembly |
Body Finish | Epoxy Coated Using ArmorTek Technology |
Body Material | Ductile Iron |
Body Pattern | N-Pattern |
Brand | FEBCO |
Buy American Act Compliant | NO |
Bypass | Yes |
Bypass Size | 3/4 IN |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268084504 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 76.2 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | CFM |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Part Number | 0124844 |
Polymer Coating | No |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Stainless Steel |
Series | LF876V |
Strainer | Yes |
Tradename | MasterSeries |
Literature
-
- Brochure - ArmorTek Advanced Coating System
- Installation Instructions - 870V, 876V, 876VST, LF870V, LF876V, LF870W, LF870WZ, LF876W, LF876WZ
- Installation Instructions - Relief Valve Inner Diaphragm
- Specification Sheet - LF876V
- Specification Sheet - Relief Valve Discharge Rates
- White Paper - ArmorTek Advanced Coating System