2 2000BM1-FP
This 2 inch double check valve assembly backflow preventer is designed to prevent the reverse flow of contaminated water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection at cross-connections identified as non-health hazard applications and from other contaminants found at the service line entrance. This compact modular design with a single access cover for easy maintenance is approved for horizontal and vertical installations. This assembly consists of a bronze body, right-hand close gear operated slow close isolation valves, two pre-wired tamper switches, female NPT inlet/outlet connections, two positive seating check modules, and top mounted test cocks.
Features
- Bronze body with gear operated slow close isolation valves
- One top entry access cover for easy maintenance
- Top mounted ball valve type test cocks
- No special tools are required
- Compact design
- Low pressure drop
- Modular construction
- The maximum working pressure is 175 psi (12.06 bar)
- Temperature range is 33 to 180 degrees F (0.5 to 82 degrees C)
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Double Check Valve Assembly |
Body Finish | Cast Bronze |
Body Material | Bronze |
Body Pattern | Straight |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | YES |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 737733032595 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Gear Operated Ball Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | Gear Operated Ball Valve |
Outlet Thread Type | NPT |
Part Number | 88007307 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Rubber |
Series | 2000B-FP |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |