709-QT 2 1/2
Discontinued
Part of the 709 Series
Ordering Code: 0387027
UPC: 098268023527
Lead Free: NO
2 1/2 In Cast Iron Double Check Valve Assembly Backflow Preventer, Quarter Turn Shutoffs, Epoxy Coated Using ArmorTek Technology
This 2 1/2 inch double check valve backflow preventer assembly is designed to prevent the reverse flow of contaminated water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection at cross-connections identified as non-health hazard applications and from other contaminants found at the service line entrance. This assembly consists of an epoxy coated cast iron body, quarter-turn ball valves, test cocks, and a modular check design for easy maintenance with center stem guide. The captured spring is accessible through a bolted cover plate. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- Cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Quarter-turn ball valves
- Maximum flow at low pressure drop
- No special tools required for servicing
| Specifications | |
|---|---|
| ArmorTek Technology | Yes |
| Backflow Preventer Type | Double Check Valve Assembly |
| Body Finish | Epoxy Coated Using ArmorTek Technology |
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Cap And Tether | No |
| EAN | 098268023527 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Mechanical Joint |
| Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Mechanical Joint |
| Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Part Number | 0387027 |
| Polymer Coating | No |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Bronze |
| Series | 709 |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | ArmorTek |