757-PIVXBFG 4
Part of the 757 Series
Ordering Code: 0112075
UPC: 098268568462
Lead Free: YES
4 In SS Double Check Valve Assembly Backflow Preventer, Post Indicator Valve x UL/FM Butterfly Valve Shutoffs
This 4 inch lead free double check valve backflow preventer assembly is designed to prevent the reverse flow of water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection at cross-connections identified as non-health hazards and from other contaminants found at the service line entrance. This compact modular design with a single access sleeve for easy maintenance is approved for horizontal or vertical installation in accordance with the direction of the flow arrow on the assembly. It consists of a stainless steel body, tri-link check valves, post indicating valve by grooved gear operated butterfly valve, and test cocks.
Features
- Stainless steel housing and sleeve
- Tri-link check valves are removable and serviceable without the use of any special tools
- Post indicating valve by grooved gear operated butterfly valve with tamper switch
- Bronze body nickel plated test cocks
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Double Check Valve Assembly |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
EAN | 098268568462 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Post Indicator Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 1.00 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Grooved Joint |
Outlet Shutoff Valve Type | Gear Operated Butterfly Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0112075 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Engineered Plastic |
Series | 757 |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |