LF709-DNRS-IOT 3
Part of the LF709 Series
Ordering Code: 88003394
UPC: 098268303209
Lead Free: YES
3 IN Lead Free Cast Iron Double Check Valve Backflow Preventer Assembly, Domestic NRS Shutoff, ArmorTek Coating, Pressure-Sensing Test Cocks
This 3 inch lead free double check valve backflow preventer assembly is designed to prevent the backflow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. Ideal for protection in continuous pressure piping applications and at cross-connections identified as non-health hazards. This assembly consists of an fused epoxy coated cast iron body, domestic NRS resilient seated gate valves, top mounted test cocks, two in-line independent positive seating check modules, captured springs, and replaceable check discs and seats. This assembly features integrated pressure-sensing test cocks that measure pressure fluctuations at three points when activated with an add-on monitoring connection kit. The kit collects, converts, and transmits the data values for use in a building management system. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- Pressure sensors integrated on the backflow preventer to measure pressure fluctuations at three test cock locations when activated
- Add-on kit available for activating sensors and transmitting data values to a building management system
- A solution for monitoring assembly performance between code testing
- Data access to help drive scheduling of maintenance and repair
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- Cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Domestic non-rising stem gate valves
Specifications | |
---|---|
ArmorTek Technology | Yes |
Backflow Preventer Type | Double Check Valve Assembly |
Body Finish | Epoxy Coated Using ArmorTek Technology |
Body Material | Cast Iron |
Body Pattern | Inline |
Brand | Watts |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Does Not Apply To Product |
EAN | 098268303209 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Non Rising Stem Gate Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Non Rising Stem Gate Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88003394 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Stainless Steel |
Series | LF709 |
Strainer | No |
Technologies | Performance Monitoring |
Tradename | None |
Literature
-
- Flyer - Pressure Monitoring with SentryPlus Alert Technology
- Flyer - Pressure Monitoring with SentryPlus Alert Technology (French)
- Installation Instructions - 709, LF709, 709DCDA
- Installation Instructions - Pressure Sensing BMS Monitoring Connection Kit - LF007 and LF709
- Installation Instructions - Pressure Sensor Module Replacement Kit - LF007 and LF709
- Specification Sheet - LF709
- Specification Sheet - LF709 (French)
- Specification Sheet - LF709 (Spanish)
- Specification Sheet - Pressure Sensor
- White Paper - ArmorTek Advanced Coating System