510-10-U2 1 1/4 X 1
This 1 1/4 x 1 inch dual check valve backflow preventer provides cost-effective backflow protection of a public water supply. It can be installed in a variety of piping configurations, and in conjunction with a wide range of meter horns, copper setters, and meter boxes. The straight line, poppet-type construction minimizes pressure drop and provides smooth flow characteristics. It is not adversely affected by normal line pressure surges, will not cause water hammer, and operates without chatter or vibration. It features a bronze body and 1 1/4 inch female meter thread (swivel) inlet by 1 inch NPT threaded female union outlet connections. The maximum working pressure is 150 psi (10.3 bar).
Features
- Bronze body for durability
- Modular check assemblies
- Low pressure drop
- Female Meter Thread (Swivel) Inlet x NPT Threaded Female Union Outlet
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check |
| Body Finish | Rough Bronze |
| Body Material | Bronze |
| Body Pattern | Straight |
| Brand | FEBCO |
| Buy American Act Compliant | YES |
| Bypass | No |
| Cap And Tether | No |
| EAN | 643925022612 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 10.00 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0710244 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Series | 510 |
| Strainer | No |