7-3-U2 1X1
Discontinued
Part of the 7 Series
Ordering Code: 0061830
UPC: 098268003765
Lead Free: NO
1 x 1 In Bronze Check Valve, Male NPT Inlet x Union Female NPT Outlet
This 1 IN male NPT x 1 IN union female NPT, series 7, dual check valve backflow preventer prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of a bronze body construction, with two plastic replaceable check valves, and stainless steel springs. The valve is designed for non-health hazard residential water system containment, continuous pressure applications. It is installed immediately downstream of the residential water meter, in a vertical or horizontal position. Check with local inspection authorities for installation requirements. Minimum working pressure is 10 psi (69 kPa). Maximum working pressure is 150 psi (10 bar).
- Bronze body for durability
- Compact design
- Union Connection
- Variety of end connections
Specifications | |
---|---|
Backflow Preventer Type | Dual Check |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
EAN | 098268003765 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0061830 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 7 |
Strainer | No |