7-4-U7
Discontinued
Part of the 7 Series
Ordering Code: 0061829
UPC: 098268003758
Lead Free: NO
1 1/4 x 3/4 In Dual Check Valve Backflow Preventer, Female Meter Thread Inlet x Union Male Pack Joint Outlet
This 1 1/4 IN female meter thread x 3/4 IN union male pack joint, series 7, dual check valve backflow preventer prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of a bronze body construction, with two plastic replaceable check valves, and stainless steel springs. The valve is designed for non-health hazard residential water system containment, continuous pressure applications. It is installed immediately downstream of the residential water meter, in a vertical or horizontal position. Check with local inspection authorities for installation requirements. Minimum working pressure is 10 psi (69 kPa). Maximum working pressure is 150 psi (10 bar).
Features
- Bronze body for durability
- Compact design
- Union Connection
- Variety of end connections
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Bypass | No |
| Cap And Tether | No |
| EAN | 098268003758 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Pack Joint |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Part Number | 0061829 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Series | 7 |
| Strainer | No |