7U17-U17 3/4X3/4
Discontinued
Part of the 7 Series
Ordering Code: 0061500
UPC: 098268398113
Lead Free: NO
3/4 X 3/4 In Bronze Dual Check Valve Backflow Preventer, Union Quick Connect Inlet By Union Quick Connect Outlet
This 3/4 by 3/4 inch dual check valve backflow preventer prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at the individual outlets. It consists of a bronze body construction with two plastic replaceable check valves and stainless steel springs. It is designed for non-health hazard residential water system containment, continuous pressure applications. It is installed immediately downstream of the residential water meter in a vertical or horizontal position. Check with local inspection authorities for installation requirements. The minimum working pressure is 10 psi (69 kPa) and the maximum working pressure is 150 psi (10 bar).
Features
- Bronze body
- Can be installed in many piping configurations and with a wide range of meter horns copper setters and meter boxes
- A brass identification tag indicating the direction of flow attached to the valve body by corrosion-resistant mechanical fasteners
- Union quick connect end connections
Specifications | |
---|---|
Backflow Preventer Type | Dual Check |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
EAN | 098268398113 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Quick Connect |
Inlet Shutoff Valve Type | No Shutoff Valve |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Quick Connect |
Outlet Shutoff Valve Type | No Shutoff Valve |
Part Number | 0061500 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 7 |
Strainer | No |