7U2-U8
Discontinued
Part of the 7 Series
Ordering Code: 0061996
UPC: 098268922820
Lead Free: NO
3/4 x 3/4 In Lead Free Dual Check Valve Backflow Preventer, Union Female NPT Inlet x Union Female Copper Sweat Outlet
Specifications | |
---|---|
Backflow Preventer Type | Dual Check |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
EAN | 098268922820 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Outlet Shutoff Valve Type | No Shutoff Valve |
Part Number | 0061996 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 7 |
Strainer | No |