7U4-6-PJ
Discontinued
Part of the 7 Series
Ordering Code: 0061763
UPC: 098268195040
Lead Free: NO
1 x 3/4 In Bronze Dual Check Valve Backflow Preventer, Union Female Meter Thread Inlet By Female Pack Joint Outlet
This 1 x 3/4 series 7 dual check valve backflow preventer prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of a bronze body construction, with two plastic replaceable check valves, and stainless steel springs. The valve is designed for non-health hazard residential water system containment, continuous pressure applications. It is installed immediately downstream of the residential water meter, in a vertical or horizontal position. Check with local inspection authorities for installation requirements. Minimum working pressure is 10 psi (69 kPa). Maximum working pressure is 150 psi (10 bar).
Features
- Bronze body for durability
- Compact design
- Union Connection
- Variety of end connections
Specifications | |
---|---|
Backflow Preventer Type | Dual Check |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
EAN | 098268195040 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Pack Joint |
Outlet Shutoff Valve Type | No Shutoff Valve |
Part Number | 0061763 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 7 |
Strainer | No |