CU7-U3-U3 1X1
Discontinued
Part of the 7 Series
Ordering Code: 0064048
UPC: 098268854275
Lead Free: NO
1 x 1 In Copper Body Dual Check Valve Backflow Preventer, Union Male NPT Inlet x Union Male NPT Outlet
This 1 IN union male NPT x 1 IN union male NPT, series Cu7, copper body dual check valve backflow preventer prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of a lead-free, copper, poppet-type body construction, that minimizes pressure drop and provides smooth flow characteristics. The straight-line design is ideal for use in non-health hazard residential water system containment and continuous pressure applications. It can be installed in a vertical or horizontal position and is furnished with double unions for ease of installation and repair. Check with local inspection authorities for installation requirements. Minimum working pressure is 10 psi (69 kPa). Maximum working pressure is 150 psi (10.34 bar).
Features
- Copper body
- Compact design
- Dual Union Connections
- Variety of end connections
Specifications | |
---|---|
Backflow Preventer Type | Dual Check |
Body Material | Copper |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
EAN | 098268854275 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Male Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Male Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0064048 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 7 |
Strainer | No |