9DM2-Z5
Part of the 9D Series
Ordering Code: 0061951
UPC: 098268323320
Lead Free: NO
1/2 In Bronze Dual Check Valve Backflow Preventer with Intermediate Atmospheric Vent, 3/4 In Body With 1/2 In Tailpieces
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Bypass | No |
Cap And Tether | No |
EAN | 098268323320 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Union Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Union Joint |
Outlet Shutoff Valve Type | No Shutoff Valve |
Part Number | 0061951 |
Polymer Coating | No |
Pressure Operation | Continuous |
Series | 9D |
Strainer | Yes |