9DS-SC-M2
Part of the 9D Series
Ordering Code: 0061971
UPC: 098268372229
Lead Free: NO
3/4 In Bronze Dual Check Valve Backflow Preventer with Intermediate Atmospheric Vent, Union Solder End Connections, Satin Chrome Finish
This 3/4 inch dual check valve backflow preventer with atmospheric vent helps prevent the reverse flow of hot or cold polluted water from entering into the potable water supply. This valve is designed for continuous pressure non-health hazard applications in smaller supply lines, such as laboratory equipment, processing tanks, sterilizers, dairy equipment, and specifically for boiler feed lines. It consists of a satin chrome finish brass body with stainless steel internal parts, integral strainer, two durable tight seating rubber check valves, and soldered end connections.
Features
- Satin chrome forged brass body for durability
- Compact design
- Stainless steel internal parts
- Horizontal or vertical installation
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Satin Chrome |
Body Material | Brass |
Body Pattern | Inline |
Brand | Watts |
Bypass | No |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268372229 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Union Solder |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | FPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | FPT |
Part Number | 0061971 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Rubber |
Series | 9D |
Strainer | Yes |