SA9D
Discontinued
Part of the 9D Series
Ordering Code: 0061889
UPC: 098268004298
Lead Free: NO
3/4 In Bronze Dual Check Valve Backflow Preventer with Atmospheric Vent, Female Union Inlet/Outlet Connections
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Bypass | No |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268004298 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Union Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | FPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Union Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | FPT |
Part Number | 0061889 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure |
Seat Material | Rubber |
Series | 9D |
Strainer | Yes |