LF510 10-U2 1 1/4 X 1
Discontinued - Replaced By: LF7-10-U2 1 1/4X1
Part of the LF510 Series
Ordering Code: 0683035
UPC: 643925025996
Lead Free: YES
1 1/4 x 1 In Lead Free Dual Check Valve Backflow Preventer, Female Meter Thread (Swivel) Inlet x NPT Threaded Female Union Outlet
This 1 1/4 by 1 IN lead free dual check valve backflow preventer prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It is designed for non-health hazard residential water system containment, continuous pressure applications and is installed immediately downstream of the residential water meter in a vertical or horizontal position. This valve consists of a lead free bronze body construction, two plastic replaceable check valves, stainless steel springs and 1 1/4 inch female meter thread (swivel) inlet by 1 inch NPT threaded female union outlet connections. The minimum working pressure is 10 psi (69 kPa) and the maximum working pressure is 150 psi (10 bar).
Features
- Lead free bronze body for durability
- Compact design
- Can be installed vertically or horizontally
- Female Meter Thread (Swivel) Inlet x NPT Threaded Female Union Outlet
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check |
| Body Finish | Rough Bronze |
| Body Material | Lead Free Bronze |
| Body Pattern | Straight |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Silicone |
| EAN | 643925025996 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Swivel Joint |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Union Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | FPT |
| Part Number | 0683035 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure |
| Series | LF510 |
| Strainer | No |