LF510-3-U2 1

Discontinued

Part of the LF510 Series

Ordering Code: 0122893

UPC: 098268647938

Lead Free: YES

1 x 1 In Lead Free Dual Check Valve Backflow Preventer with Male NPT Inlet x Union Female NPT Outlet

Specifications
Backflow Preventer Type Dual Check
Body Finish Rough Bronze
Body Material Lead Free Bronze
Body Pattern Straight
Brand FEBCO
Buy American Act Compliant NO
Bypass No
Cap And Tether No
Disc Material Silicone
EAN 098268647938
Elbow Fitting No
Hazard Protection Level Non Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Male Threaded
Inlet Shutoff Valve Type No Shutoff Valve
Inlet Thread Type NPT
Lead Free YES
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 10.30
Maximum Working Pressure-PSI 150
Meter Type No Meter
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 1 IN
Outlet Connection Type Union Female Threaded
Outlet Shutoff Valve Type No Shutoff Valve
Outlet Thread Type FPT
Part Number 0122893
Polymer Coating No
Pressure Operation Continuous
Protection Type Backpressure
Series LF510
Strainer No