LF510 U2-2 1 X 1
Discontinued - Replaced By: LF7RU2-2 1 X 1
Part of the LF510 Series
Ordering Code: 0683034
UPC: 643925025989
Lead Free: YES
1 In Lead Free Dual Check Valve Backflow Preventer, NPT Threaded Female Union Inlet x NPT Threaded Female Outlet
This 1 by 1 IN lead free bronze dual check valve backflow preventer prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It is designed for non-health hazard residential water system containment, continuous pressure applications and is installed immediately downstream of the residential water meter in a vertical or horizontal position. Check with local inspection authorities for installation requirements. This valve consists of a lead free bronze body with two plastic replaceable check valves, stainless steel springs and 1 inch NPT threaded female union inlet by 1 inch NPT threaded female outlet connections. The minimum working pressure is 10 psi (69 kPa) and maximum working pressure is 150 psi (10 bar).
Features
- Lead free bronze body for durability
- Compact design
- Can be installed vertically or horizontally
- Variety of end connections
Specifications | |
---|---|
Backflow Preventer Type | Dual Check |
Body Finish | Rough Bronze |
Body Material | Lead Free Bronze |
Body Pattern | Straight |
Brand | FEBCO |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 643925025989 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Union Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | FPT |
Part Number | 0683034 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure |
Series | LF510 |
Strainer | No |