LF7-U2-2 1/2X1/2
Discontinued - Replaced By: LF7RU2-2 1/2 X 1/2
Part of the LF7 Series
Ordering Code: 0792068
UPC: 098268434552
Lead Free: YES
1/2 X 1/2 In Lead Free Dual Check Valve
This 1/2 by 1/2 inch dual check valve prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It is designed for non-health hazard residential water system containment and continuous pressure applications. It is installed immediately downstream of the residential water meter in a vertical or horizontal position. It consists of lead free cast copper silicon alloy body, union NPT thread female inlet by NPT thread female outlet, two plastic replaceable check valves, and stainless steel springs.
Features
- Can be installed vertically or horizontally
- No special tools are required for servicing
- Threaded female union inlet and NPT threaded female outlet
- Short lay length
Specifications | |
---|---|
Body Material | Lead Free Cast Copper Silicon Alloy |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | NO |
Disc Material | Silicone |
EAN | 098268434552 |
GDS Status | Registered |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Union Joint |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 82.00 |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-PSI | 150 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0792068 |
Seat Material | Plastic |
Series | LF7 |