LF7-U2-2 3/4
Discontinued
Part of the LF7 Series
Ordering Code: 0122563
UPC: 098268637724
Lead Free: YES
3/4 x 1 In Lead Free Dual Check Valve Backflow Preventer, Union Female NPT Inlet x Female NPT Outlet
Specifications | |
---|---|
Body Finish | Cast Copper Silicon Alloy |
Body Material | Lead Free Copper Silicon Alloy |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268637724 |
Lead Free | YES |
Part Number | 0122563 |
Series | LF7 |