LF7C 3/8
Part of the LF7 Series
Ordering Code: 0792077
UPC: 098268434644
Lead Free: YES
3/8 IN Lead Free Dual Check Valve Backflow Preventer, Chrome Nickel Plated
This 3/8 inch dual check valve backflow preventer helps prevent the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It is designed for in-line continuous pressure applications, such as wash-down sinks or other installations, where a hose type device connected to the domestic water supply can be submerged into a non-potable liquid. It consists of a chrome-nickel plated lead free cast copper silicon alloy body, 3/8 union NPT thread female inlet by NPT thread female outlet, two plastic replaceable check valves, Buna-N seals, silicone discs, and stainless steel springs. The minimum working pressure is 10 psi (69 kPa) and the maximum working pressure is 150 psi (10 bar).
Features
- Can be installed vertically or horizontally
- No special tools are required for servicing
- Temperature range is 33 to 180 degrees F (0.5 to 82 degrees C) continuous
- Short lay length
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check |
| Body Finish | Chrome-Nickel Plated |
| Body Material | Lead Free Copper Silicon Alloy |
| Body Pattern | Inline |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Silicone |
| EAN | 098268434644 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/8 IN |
| Inlet Connection Size-Metric | 10 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0792077 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Seat Material | BUNA-N |
| Series | LF7 |
| Strainer | No |