LF7U3-3 1 1/4 X 1 1/4
Part of the LF7 Series
Ordering Code: 0124000
UPC: 098268739213
Lead Free: YES
1 1/4 x 1 1/4 IN Lead Free Dual Check Valve Backflow Preventer, Union Male NPT Inlet x Male NPT Outlet
This 1 1/4 By 1 1/4 IN lead free dual check valve backflow preventer helps prevent the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of a lead free cast copper silicon alloy body, with two plastic replaceable check valves, and stainless steel springs. The valve is designed for non-health hazard residential water system containment, continuous pressure applications. It is installed immediately downstream of the residential water meter, in a vertical or horizontal position. The minimum working pressure is 10 psi (69 kPa) and the maximum working pressure is 150 psi (10 bar).
Features
- Lead free construction
- Compact design
- Union connection
- Can be installed vertically or horizontally
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check |
| Body Finish | Cast Copper Silicon Alloy |
| Body Material | Lead Free Copper Silicon Alloy |
| Body Pattern | Inline |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Silicone |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Union Male Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 1.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0124000 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Seat Material | BUNA-N |
| Series | LF7 |
| Strainer | No |
| UPC | 098268739213 |