LF7R 1
Discontinued
Part of the LF7R Series
Ordering Code: 0072236
UPC: 098268069693
Lead Free: YES
1 In Lead Free Tailpiece Extension For Dual Check Valve Backflow Preventer, LF7R Series
This lead free female union NPT tailpiece extends the lay length of a 1 inch lead free dual check valve backflow preventer, series LF7R, to match the length of the 1 inch dual check valve backflow preventer, series 7. It is made of lead free brass and has female union NPT connection.
Features
- Lead free brass construction for durability
- Female union NPT
- Matches lay length for series 7 dual check valve
- For 1 inch LF7R U2 Series
Specifications | |
---|---|
Backflow Preventer Type | Dual Check |
Body Finish | Bronze |
Body Material | Lead Free Brass |
Body Pattern | Inline |
Brand | Watts |
Bypass | No |
Cap And Tether | No |
Disc Material | Santoprene |
EAN | 098268069693 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 1.00 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | FPT |
Part Number | 0072236 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Seat Material | EPDM |
Series | LF7R |
Strainer | No |