LF7R 1/2
Part of the LF7R Series
Ordering Code: 0072234
UPC: 098268069655
Lead Free: YES
1/2 IN Lead Free Tailpiece Extension for Dual Check Valve Backflow Preventer, LF7R Series
This lead free female union NPT tailpiece extends the lay length of a 1/2 inch lead free dual check valve backflow preventer, series LF7R, to match the length of the 1/2 inch dual check valve backflow preventer, series 7. It is made of lead free brass and has female union NPT connection.
Features
- Lead free brass construction for durability
- Female union NPT
- Matches lay length for series 7 dual check valve
- For 1/2 inch LF7R U2 Series
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check |
| Body Finish | Bronze |
| Body Material | Lead Free Brass |
| Body Pattern | Inline |
| Brand | Watts |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Santoprene |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 13 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 1.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | FPT |
| Part Number | 0072234 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Seat Material | EPDM |
| Series | LF7R |
| Strainer | No |
| UPC | 098268069655 |