LFH7 3/4
Part of the LFH7 Series
Ordering Code: 0122586
UPC: 098268638615
Lead Free: YES
3/4 In Chrome Dual Check Valve Backflow Preventer, Hose Connection
This 3/4 inch lead free dual check valve backflow preventer with hose connection prevents the reverse flow of polluted water from entering into the drinking water supply at individual outlets. It consists of a chrome plated lead free body with two independently operating check valves, stainless steel springs, pressure plates, and a chrome plated hose connection. It is designed for non-health hazard residential water system containment, continuous pressure applications, such as wash-down sinks with a hose-type device. Minimum working pressure is 10 psi (69kPa). Maximum working pressure is 150 psi (10 bar). Maximum recommended flow is 15 GPM (57 LPM).
Features
- Lead free body construction
- Compact design
- Hose threads
- Variety of end connections
Specifications | |
---|---|
Backflow Preventer Type | Dual Check |
Body Finish | Chrome |
Body Material | Lead Free Brass |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268638615 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 1.00 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | FPT |
Part Number | 0122586 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Series | LFH7 |
Strainer | No |