LFN9C 1/2
Part of the LFN9 Series
Ordering Code: 0122583
UPC: 098268638554
Lead Free: YES
1/2 In Lead Free Dual Check Vacuum Breaker Backflow Preventer, Chrome Plated Finish, In-Line, Continuous Pressure
This 1/2 inch lead free dual check vacuum breaker backflow preventer prevents the reverse flow of polluted water from entering into the potable water supply. It is designed for non-health hazard continuous pressure applications, such as parlor sinks. It consists of a chrome plated lead free body construction with an atmospheric vent and NPT female inlet and outlet connections.
Features
- Lead free construction
- Compact design
- Female NPT threads
- In-line applications
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Chrome |
Body Material | Lead Free Brass |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
EAN | 098268638554 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 1.00 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0122583 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Series | LFN9 |
Strainer | No |