LFN9C 1/4
Part of the LFN9 Series
Ordering Code: 0122584
UPC: 098268638578
Lead Free: YES
1/4 IN Lead Free Dual Check Vacuum Breaker Backflow Preventer, Chrome Plated Finish, In-Line, Continuous Pressure
This 1/4 inch lead free dual check vacuum breaker backflow preventer prevents the reverse flow of polluted water from entering into the potable water supply. It is designed for non-health hazard continuous pressure applications, such as parlor sinks. It consists of a chrome plated lead free body construction with an atmospheric vent and NPT female inlet and outlet connections.
Features
- Lead free construction
- Compact design
- Female NPT threads
- In-line applications
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check with Atmospheric Vent |
| Body Finish | Chrome |
| Body Material | Lead Free Brass |
| Body Pattern | Inline |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Does Not Apply To Product |
| EAN | 098268638578 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Size-Metric | 6 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 8.60 |
| Maximum Working Pressure-PSI | 125 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 1.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0122584 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Series | LFN9 |
| Strainer | No |