LFCLFNLF9 3/8
Part of the LFNLF-9 Series
Ordering Code: 0124823
UPC: 098268844887
Lead Free: YES
3/8 In Lead Free Dual Check Vacuum Breaker Backflow Preventer with Chrome Plated Finish
This 3/8 inch lead free dual check vacuum breaker backflow preventer prevents the reverse flow of polluted water from entering into the potable water supply. It is designed for non-health hazard continuous pressure applications, such as parlor sinks. It consists of a chrome plated lead free body construction with an atmospheric vent and NPT female inlet and outlet connections.
Features
- Lead free construction
- Compact design
- Female NPT threads
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268844887 |
Hazard Protection Level | Health Hazard |
Inlet Connection Size | 3/8 IN |
Inlet Connection Type | Swivel Joint |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Lead Free | YES |
Part Number | 0124823 |
Series | LFNLF-9 |