LFNLF9 3/8
Part of the LFNLF-9 Series
Ordering Code: 0792095
UPC: 098268434828
Lead Free: YES
3/8 In Lead Free Dual Check Vacuum Breaker Backflow Preventer For Laboratory Faucet, Chrome Finish
This 3/8 inch lead free dual check vacuum breaker backflow preventer for laboratory faucets prevents the reverse flow of polluted water from entering into the potable water supply where portable hoses can be attached. It is designed for health hazard non-continuous pressure applications. It consists of a chrome plated lead free body construction, dual check valves, stainless steel working parts, and durable rubber diaphragm and disc.
Features
- Lead free construction
- Chrome finish
- Faucet threads
- Compact design
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Chrome |
Body Material | Lead Free Brass |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268434828 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Male Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0792095 |
Polymer Coating | No |
Pressure Operation | Non Continuous |
Protection Type | Backsiphonage |
Series | LFNLF-9 |
Strainer | No |