LFNLF9-HT 3/4
Part of the LFNLF-9 Series
Ordering Code: 0124822
UPC: 098268844818
Lead Free: YES
3/4 IN Lead Free Dual Check Vacuum Breaker Backflow Preventer
This 3/4 inch lead free dual check vacuum breaker backflow preventer prevents the reverse flow of polluted water from entering into the potable water supply. It is designed for non-health hazard continuous pressure applications, such as parlor sinks. It consists of a lead free body construction with an atmospheric vent and NPT female inlet and outlet connections.
Features
- Lead free construction
- Compact design
- Female NPT threads
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Polished Chrome |
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268844818 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Does Not Apply To Product |
Inlet Thread Type | FPT |
Lead Free | YES |
Meter Type | Does Not Apply To Product |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | Does Not Apply To Product |
Outlet Thread Type | FPT |
Part Number | 0124822 |
Polymer Coating | No |
Pressure Operation | Non Continuous |
Protection Type | Backsiphonage |
Series | LFNLF-9 |