N9C 3/8
Discontinued - Replaced By: LFN9C 3/8
Part of the N9 Series
Ordering Code: 0063053
UPC: 098268006667
3/8 In Dual Check Vacuum Breaker Backflow Preventer, Chrome Plated Finish, In-Line, Continuous Pressure
This 3/8 inch dual check vacuum breaker backflow preventer helps prevent the reverse flow of polluted water from entering into the potable water supply. It is designed for non-health hazard continuous pressure applications, such as parlor sinks. It consists of a chrome plated brass body with an atmospheric vent and NPT female inlet and outlet connections.
Features
- Brass body
- Compact design
- Female NPT threads
- In-line applications
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Chrome |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
EAN | 098268006667 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0063053 |
Polymer Coating | No |
Pressure Operation | Continuous |
Series | N9 |
Strainer | No |